text.skipToContent text.skipToNavigation

Corning® 96-well Half Area White Flat Bottom Polystyrene Not Treated Microplate, 25 per Bag, without Lid, Nonsterile

Product Number3693

E-mail
  • White microplates enhance luminescent signals and have low background luminescence and fluorescence
  • Designed to reduce well-to-well crosstalk
  • Not treated (or medium binding) polystyrene surface is hydrophobic in nature and binds biomolecules through passive interactions
  • Is suitable primarily for the immobilization of large molecules, such as antibodies, that have large hydrophobic regions that can interact with the surface
  • Untreated microplates have a binding capacity of approximately 100 to 200ng IgG/cm²
  • Without lids, lids supplied separately
  • Total volume is 190 µL; recommended working volume of 25 to 125 µL
  • Conforms to standard microplate footprint and dimensions

Corning EcoChoice™ 製品は、米国政府連邦取引委員会 (FTC) のガイドラインに従って、環境に配慮した方法で製造、包装、流通しています。

詳細はこちら。

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


$741.75 per case

Out of Stock

Details
Product Number   3693
Qty./Pk   25 / Pk  
Qty./Cs   100 / Cs  
Brand   Corning®  
Plate Format   96-well half area  
Plate Feature   Half area  
Plate Color   White  
Well Bottom   Flat  
Well Volume   190 µL  
Recommended Working Volume   25-125 µL  
Sterile   No  
Lids Included   No  
Application   Diagnostics  
Specifications Documents