text.skipToContent text.skipToNavigation

Corning® 96-well Half Area Black Flat Bottom Polystyrene NBS Microplate, 5 per Bag, without Lid, Nonsterile

Product Number3993

E-mail
  • Has low background fluorescence and minimize light scattering
  • Designed to reduce well-to-well crosstalk
  • Nonbinding (NBS) surface is a Corning proprietary treatment technology used on polystyrene microplates to create a nonionic hydrophilic surface (polyethylene oxide-like) that minimizes molecular interactions
  • Ideal for reducing protein and nucleic acid binding at low concentrations, and increasing assay signal to noise
  • Without lids, lids supplied separately
  • Total volume is 190 µL; recommended working volume of 25 to 125 µL
  • Conforms to standard microplate footprint and dimensions

Corning EcoChoice™ 製品は、米国政府連邦取引委員会 (FTC) のガイドラインに従って、環境に配慮した方法で製造、包装、流通しています。

詳細はこちら。

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


Details
Product Number   3993
Qty./Pk   5 / Pk  
Qty./Cs   25 / Cs  
Brand   Corning®  
Plate Format   96-well half area  
Plate Feature   Half area  
Plate Color   Black  
Well Bottom   Flat  
Well Volume   190 µL  
Recommended Working Volume   25-125 µL  
Sterile   No  
Lids Included   No  
アプリケーション   診断研究  
Specifications Documents