- Designed to reduce well-to-well cross-talk
- White microplates enhance luminescent signals and have low background luminescence.
- Black microplates have low background fluorescence and minimize light scattering.
Product Number | Product Name | Qty./Pk | Qty./Cs | Brand | Price | Unit Size | |
---|---|---|---|---|---|---|---|
3362 | Corning® 96-well Solid White Flat Bottom Polystyrene TC-treated Microplates, 25 per bag, without Lid, Sterile | 25 / Pk | 100 / Cs | Corning® | $676.49 | per case | |
3600 | Corning® 96-well White Flat Bottom Polystyrene NBS Microplate, 25 per Bag, without Lid, Nonsterile | 25 / Pk | 100 / Cs | Corning® | $1,450.20 | per case | |
3605 | Corning® 96-well White Round Bottom Polystyrene NBS Microplate, 25 per Bag, without Lid, Nonsterile | 25 / Pk | 100 / Cs | Corning® | $1,186.32 | per case | |
3642 | Corning® 96-well Half Area White Flat Bottom Polystyrene NBS Microplate, 25 per Bag, without Lid, Nonsterile | 25 / Pk | 100 / Cs | Corning® | $1,279.74 | per case | |
3688 | Corning® 96 Half Area Well Solid White Flat Bottom Polystyrene TC-treated Microplates, 20 per Bag, with Lid, Sterile | 20 / Pk | 100 / Cs | Corning® | $1,040.04 | per case | |
3693 | Corning® 96-well Half Area White Flat Bottom Polystyrene Not Treated Microplate, 25 per Bag, without Lid, Nonsterile | 25 / Pk | 100 / Cs | Corning® | $709.47 | per case | |
3789A | Corning® 96-well White Round Bottom Polystyrene Not Treated Microplate, 25 per Bag, without Lid, Nonsterile | 25 / Pk | 100 / Cs | Corning® | $685.17 | per case | |
3912 | Corning® 96-well White Flat Bottom Polystyrene Not Treated Microplate, 25 per Bag, without Lid, Nonsterile | 25 / Pk | 100 / Cs | Corning® | $508.21 | per case | |
3917 | Corning® 96-well Solid White Flat Bottom Polystyrene TC-treated Microplates, 20 per bag, with Lid, Sterile | 20 / Pk | 100 / Cs | Corning® | $778.67 | per case | |
3922 | Corning® 96-well White Flat Bottom Polystyrene High Bind Microplate, 25 per Bag, without Lid, Nonsterile | 25 / Pk | 100 / Cs | Corning® | $565.88 | per case | |
3990 | Corning® 96-well White Flat Bottom Polystyrene NBS Microplate, 5 per Bag, without Lid, Nonsterile | 5 / Pk | 25 / Cs | Corning® | $366.59 | per case |