Corning® 96-well Half Area High Content Imaging Glass Bottom Microplate, with Lid
Product Number4580
High optical-quality glass bottom, black microplates are ideal for performing high content cell-based assays using imaging systems. The glass bottom provides a flat and optically clear surface that reduces autofocus time, increases throughput and is ideal for cell growth.
- High optical quality and scratch-resistant glass
- Glass bottom thickness of 200 µm is well suited for imaging microscopy
- Well bottom flatness <50 µm to ensure planarity for imaging devices
- Low background fluorescence and minimal crosstalk to provide the highest possible optical quality for cell based assays
- Half area 96 well microplate reduces reagent consumption
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$379.19 per case
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | 4580 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 10 / Cs |
| Brand | Corning® |
| Plate Format | 96-well half area |
| Plate Feature | Half area |
| Plate Color | Black |
| Well Bottom | Flat |
| Well Bottom Color | Clear |
| Well Volume | 205 µL |
| Sterile | Yes |
| Lids Included | Yes |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.25726027
- Quality Certificate - Lot No.18726016
- Quality Certificate - Lot No.12426014
- Quality Certificate - Lot No.09826006
- Quality Certificate - Lot No.08226013
- Quality Certificate - Lot No.00226049
- Quality Certificate - Lot No.33825025
- Quality Certificate - Lot No.30825030
- Quality Certificate - Lot No.29325024
- Quality Certificate - Lot No.26825010
- Quality Certificate - Lot No.21725011
- Quality Certificate - Lot No.18925013
- Quality Certificate - Lot No.15525010
- Quality Certificate - Lot No.13525033
- Quality Certificate - Lot No.07225011
- Quality Certificate - Lot No.35824036
- Quality Certificate - Lot No.26024024
- Quality Certificate - Lot No.23224032
- Quality Certificate - Lot No.17724040
- Quality Certificate - Lot No.15524047
- Quality Certificate - Lot No.24223012
- Quality Certificate - Lot No.10823016
- Quality Certificate - Lot No.05123027
- Quality Certificate - Lot No.01923015
- Quality Certificate - Lot No.00623006
- Quality Certificate - Lot No.00323016
- Quality Certificate - Lot No.35422012
- Quality Certificate - Lot No.34722009
- Quality Certificate - Lot No.16821012
- Quality Certificate - Lot No.02621014