Corning® BioCoat® Collagen I 96-well Half Area Black/Clear Flat Bottom High Content Imaging Microplate, with Lid, 10/Case
Product Number4582

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

Corning® BioCoat™ Collagen I 96-well half area Black/Clear glass bottom plate is comprised of black TC-treated COC resin with a uniform application of rat tail collagen type I. Glass bottom, with lid, 1/bag, 10/case.
- High optical quality and scratch-resistant glass
- Glass bottom thickness of 200 µm is well suited for imaging microscopy
- Well bottom flatness <50 µm to ensure planarity for imaging devices
- Low background fluorescence and minimal crosstalk to provide the highest possible optical quality for cell based assays
- Half area 96 well microplate reduces reagent consumption

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$569.43 per case
Added to Your Shopping Cart
Out of Stock
Details
Product Number | 4582 |
Qty./Pk | 1 / Pk |
Qty./Cs | 10 / Cs |
Brand | Corning® |
Plate Format | 96-well half area |
Plate Color | Clear bottom black |
Well Bottom | Flat |
Well Bottom Color | Clear |
Well Volume | 205 µL |
Lids Included | Yes |
Storage | 2°C- 8°C |
Surface Coating | Collagen I |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.32324001
- Quality Certificate - Lot No.02224001
- Quality Certificate - Lot No.01714031
- Quality Certificate - Lot No.9231001
- Quality Certificate - Lot No.9021358
- Quality Certificate - Lot No.8260007
- Quality Certificate - Lot No.8016301
- Quality Certificate - Lot No.7289002
- Quality Certificate - Lot No.7009342
- Quality Certificate - Lot No.6298012
- Quality Certificate - Lot No.5264007
- Quality Certificate - Lot No.5145010
- Quality Certificate - Lot No.5075008
- Quality Certificate - Lot No.4269001
- Quality Certificate - Lot No.1333003
- Quality Certificate - Lot No.1102004