Corning® 96-well EIA/RIA Clear Flat Bottom Polystyrene High Bind Microplate, 20 per Bag, with Lid, Sterile
产品编号3361
- Certification results for each lot are made available upon request by contacting local Corning Life Sciences office
- High binding surface binds medium (>10kD) and large biomolecules that possess ionic groups and/or hydrophobic regions
- Binding capacity of approximately 500ng of mouse IgG/cm²
- Ideal for immunoassays
- Recommended working volume of up to 75 to 200 µL
- Conforms to standard microplate footprint and dimensions
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
已添加至购物车
库存少于 10
详情
| 产品编号 | 3361 |
| Qty./Pk | 20 / Pk |
| Qty./Cs | 100 / Cs |
| Brand | Corning® |
| Plate Format | 96-well |
| Plate Feature | Standard |
| Plate Color | Clear |
| Well Bottom | Flat |
| Well Bottom Color | Clear |
| Well Volume | 360 µL |
| Recommended Working Volume | 75-200 µL |
| Surface Treatment | High Bind |
| Sterile | Yes |
| Lids Included | Yes |
| Application | Diagnostics |
产品规格文件
可用的证书
- 质量证书 – 批号 03126019
- 质量证书 – 批号 31725003
- 质量证书 – 批号 30325004
- 质量证书 – 批号 26125601
- 质量证书 – 批号 24525057
- 质量证书 – 批号 19625603
- 质量证书 – 批号 19625602
- 质量证书 – 批号 19625601
- 质量证书 – 批号 16925002
- 质量证书 – 批号 16825007
- 质量证书 – 批号 32024019
- 质量证书 – 批号 31224005
- 质量证书 – 批号 27524008
- 质量证书 – 批号 24524013
- 质量证书 – 批号 22224037
- 质量证书 – 批号 21424020
- 质量证书 – 批号 21324047
- 质量证书 – 批号 15424007
- 质量证书 – 批号 00424008
- 质量证书 – 批号 33923012
- 质量证书 – 批号 29023018
- 质量证书 – 批号 25723025
- 质量证书 – 批号 24023044
- 质量证书 – 批号 23323041
- 质量证书 – 批号 18023042
- 质量证书 – 批号 18023003
- 质量证书 – 批号 04723029
- 质量证书 – 批号 30922009
- 质量证书 – 批号 27622031
- 质量证书 – 批号 27422002