Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 96-well Clear Round Bottom Polystyrene Not Treated Microplate, Individually Wrapped, without Lid, Sterile
Product Number3367
- Not treated (or medium binding) polystyrene surface is hydrophobic in nature and binds biomolecules through passive interactions
- Is suitable primarily for the immobilization of large molecules, such as antibodies, that have large hydrophobic regions that can interact with the surface
- Untreated microplates have a binding capacity of approximately 100 to 200ng IgG/cm²
- Without lids, lids supplied separately
- Recommended working volume of up to 75 to 200 µL
- Conforms to standard microplate footprint and dimensions
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
₹12,399.16 per case
Added to Your Shopping Cart
Details
| Product Number | 3367 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 50 / Cs |
| Brand | Corning® |
| Plate Format | 96-well |
| Plate Feature | Standard |
| Plate Color | Clear |
| Well Bottom | Round |
| Well Bottom Color | Clear |
| Well Volume | 330 µL |
| Recommended Working Volume | 75-200 µL |
| Surface Treatment | Not Treated |
| Sterile | Yes |
| Lids Included | No |
| Application | Diagnostics |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.27326032
- Quality Certificate - Lot No.27326015
- Quality Certificate - Lot No.15526003
- Quality Certificate - Lot No.04426041
- Quality Certificate - Lot No.04426009
- Quality Certificate - Lot No.32225007
- Quality Certificate - Lot No.19725007
- Quality Certificate - Lot No.12725022
- Quality Certificate - Lot No.27823031
- Quality Certificate - Lot No.21923053
- Quality Certificate - Lot No.26822008
- Quality Certificate - Lot No.21722009
- Quality Certificate - Lot No.09122037
- Quality Certificate - Lot No.07022006
- Quality Certificate - Lot No.34921063
- Quality Certificate - Lot No.22021008
- Quality Certificate - Lot No.13421044
- Quality Certificate - Lot No.36320002
- Quality Certificate - Lot No.27620046
- Quality Certificate - Lot No.34919020
- Quality Certificate - Lot No.12019001
- Quality Certificate - Lot No.29618016
- Quality Certificate - Lot No.07917010
- Quality Certificate - Lot No.06717010
- Quality Certificate - Lot No.06515028
- Quality Certificate - Lot No.16914042
- Quality Certificate - Lot No.34613015
- Quality Certificate - Lot No.20713002
- Quality Certificate - Lot No.06513024
- Quality Certificate - Lot No.12412026