Corning® 96-well Clear Flat Bottom TC-treated Microplate, 5 per Bag, with Lid, Sterile
产品编号3585
- Flat bottoms with 360 µL total volume
- Recommended working volumes of 75 to 200 µL
- Treated for optimal cell attachment
- Nonreversable low evaporation lids with condensation rings to reduce contamination
- Sterilized by gamma radiation and nonpyrogenic
- Individual alphanumeric codes for well identification
- Bulk packed 5 per bag
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
已添加至购物车
详情
| 产品编号 | 3585 |
| Qty./Pk | 5 / Pk |
| Qty./Cs | 50 / Cs |
| Brand | Corning® |
| Plate Format | 96-well |
| Plate Feature | Standard |
| Plate Color | Clear |
| Well Bottom | Flat |
| Well Bottom Color | Clear |
| Well Volume | 360 µL |
| Cell Growth Area | 0.32 cm² (approx.) |
| Recommended Medium Well Volume | 100 - 200 µL |
| Recommended Working Volume | 75-200 µL |
| Surface Treatment | TC-Treated |
| Sterile | Yes |
| Lids Included | Yes |
| 应用 | 诊断 |
产品规格文件
可用的证书
- 质量证书 – 批号 23726018
- 质量证书 – 批号 18026010
- 质量证书 – 批号 16826015
- 质量证书 – 批号 14826016
- 质量证书 – 批号 13326028
- 质量证书 – 批号 07426601
- 质量证书 – 批号 35025012
- 质量证书 – 批号 33025022
- 质量证书 – 批号 32025001
- 质量证书 – 批号 31725020
- 质量证书 – 批号 31425041
- 质量证书 – 批号 30525001
- 质量证书 – 批号 25525036
- 质量证书 – 批号 23225048
- 质量证书 – 批号 21325072
- 质量证书 – 批号 20925093
- 质量证书 – 批号 15225014
- 质量证书 – 批号 11925036
- 质量证书 – 批号 09025008
- 质量证书 – 批号 00525011
- 质量证书 – 批号 32224007
- 质量证书 – 批号 31724053
- 质量证书 – 批号 30124008
- 质量证书 – 批号 30024015
- 质量证书 – 批号 29124032
- 质量证书 – 批号 26224037
- 质量证书 – 批号 32523007
- 质量证书 – 批号 32423051
- 质量证书 – 批号 28823009
- 质量证书 – 批号 28323055