Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 96-well EIA/RIA Clear Flat Bottom Polystyrene Not Treated Microplate, 25 per Bag, without Lid, Nonsterile
Product Number9017
- Not treated (or medium binding) polystyrene surface is hydrophobic in nature and binds biomolecules through passive interactions
- Is suitable primarily for the immobilization of large molecules, such as antibodies, that have large hydrophobic regions that can interact with the surface
- Binding capacity of approximately 250 ng of mouse IgG/cm²
- EIA/RIA plates are tested on lot-to-lot basis and the certification results for each lot are made available upon request by contacting local Corning Life Sciences office
- Recommended working volume of up to 75 to 200 µL
- Conforms to standard microplate footprint and dimensions
- Without lids, lids supplied separately
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$301.92 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
| Product Number | 9017 |
| Qty./Pk | 25 / Pk |
| Qty./Cs | 100 / Cs |
| Brand | Corning® |
| Plate Format | 96-well |
| Plate Feature | Standard |
| Plate Color | Clear |
| Well Bottom | Flat |
| Well Bottom Color | Clear |
| Well Volume | 360 µL |
| Recommended Working Volume | 75-200 µL |
| Surface Treatment | Not Treated |
| Sterile | No |
| Lids Included | No |
| Product Material | Polystyrene |
| Application | Diagnostics |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.28626035
- Quality Certificate - Lot No.28426007
- Quality Certificate - Lot No.28226046
- Quality Certificate - Lot No.26126040
- Quality Certificate - Lot No.25926026
- Quality Certificate - Lot No.25626601
- Quality Certificate - Lot No.25126035
- Quality Certificate - Lot No.24226012
- Quality Certificate - Lot No.22526601
- Quality Certificate - Lot No.22326044
- Quality Certificate - Lot No.20126044
- Quality Certificate - Lot No.19026006
- Quality Certificate - Lot No.17326051
- Quality Certificate - Lot No.17226001
- Quality Certificate - Lot No.16626005
- Quality Certificate - Lot No.15826011
- Quality Certificate - Lot No.15426059
- Quality Certificate - Lot No.15226016
- Quality Certificate - Lot No.15026006
- Quality Certificate - Lot No.14426013
- Quality Certificate - Lot No.13926052
- Quality Certificate - Lot No.13726008
- Quality Certificate - Lot No.13526058
- Quality Certificate - Lot No.13526003
- Quality Certificate - Lot No.11326056
- Quality Certificate - Lot No.11326051
- Quality Certificate - Lot No.10726601
- Quality Certificate - Lot No.10426601
- Quality Certificate - Lot No.07826041
- Quality Certificate - Lot No.07126041