Corning® 96-well Expanded Volume Polypropylene Not Treated Microplate, Standard Height, V-Bottom, 10 per Bag, Nonsterile
Product Number3343
- 450 µL working volume in standard height format that fully conforms to ANSI/SBS standards
- Reduced space requirements are achieved while maintaining full instrument compatibility
- Solvent resistant polypropylene provides compatibility with many common organic solvents (e.g. DMSO, ethanol, methanol)
- DNase- and RNase-free
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
£294.78 per case
Added to Your Shopping Cart
Details
| Product Number | 3343 |
| Qty./Pk | 10 / Pk |
| Qty./Cs | 50 / Cs |
| Brand | Corning® |
| Plate Format | 96-well |
| Plate Feature | Expanded volume |
| Plate Color | Clear |
| Well Bottom | V |
| Well Volume | 450 µL |
| Sterile | No |
| Lids Included | No |
| Application | Diagnostics |
Specifications Documents