Corning® FiltrEX™ 96-well White Filter Plates with 0.2 µm PVDF Membrane, Sterile
产品编号3505
The Corning ® FiltrEX™ 96 well white filter plate with 0.2 µm hydrophilic PVDF membrane was designed with your application needs in mind. Specific design features include:
- Meets the ANSI/SBS1-2004 through ANSI/SBS 4-2004 standard dimensions to ensure automation compatibility
- Rigid sidewalls make the plate ideal for automation handling
- Wide skirt easily accommodates bar codes
- Individual filter discs are sealed in the wells by a proprietary over-molding process to ensure 100% integrity of each well
- The design of the nozzle prevents cross-contamination while allowing the plate to rest on the lab bench
- 350 µL working volume
- Sterilized by gamma radiation
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
已添加至购物车
缺货
详情
| 产品编号 | 3505 |
| Qty./Pk | 10 / Pk |
| Qty./Cs | 50 / Cs |
| Brand | Corning® |
| Plate Format | 96-well |
| Plate Color | White |
| Well Volume | 350 µL |
| Sterile | Yes |
| Membrane Pore Size | 0.2 µm |
| Filter Material | Hydrophilic PVDF |
| Lids Included | No |
产品规格文件
可用的证书
- 质量证书 – 批号 14126020
- 质量证书 – 批号 28025043
- 质量证书 – 批号 27525003
- 质量证书 – 批号 09925047
- 质量证书 – 批号 04425038
- 质量证书 – 批号 17824036
- 质量证书 – 批号 13524030
- 质量证书 – 批号 35223010
- 质量证书 – 批号 22623011
- 质量证书 – 批号 07123007
- 质量证书 – 批号 35322047
- 质量证书 – 批号 05321006
- 质量证书 – 批号 02321012
- 质量证书 – 批号 34620048
- 质量证书 – 批号 07820015
- 质量证书 – 批号 33919028
- 质量证书 – 批号 31519005
- 质量证书 – 批号 24619025
- 质量证书 – 批号 00219049
- 质量证书 – 批号 31918008
- 质量证书 – 批号 28118007
- 质量证书 – 批号 24718039
- 质量证书 – 批号 12718026
- 质量证书 – 批号 02318020
- 质量证书 – 批号 28417005
- 质量证书 – 批号 19317026
- 质量证书 – 批号 12917010
- 质量证书 – 批号 06717031
- 质量证书 – 批号 35116017
- 质量证书 – 批号 27716046