Corning® 96-well Half Area High Content Imaging Film Bottom Microplate, with Lid
产品编号4680


High optical-quality film bottom, black microplates are ideal for performing high content cell-based assays using imaging systems. The film bottom provides a flat and optically clear surface that reduces autofocus time, increases throughput and is ideal for cell growth.
- Film bottom thickness of 127 µm is well suited for imaging microscopy
- Well bottom flatness <50 µm to ensure planarity for imaging devices
- Low background fluorescence and minimal crosstalk to provide the highest possible optical quality for cell based assays
- Half area 96 well microplate reduces reagent consumption
- Material: Cyclic Olefin Copolymer with COC Film Bottom

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
已添加至购物车
缺货
详情
产品编号 | 4680 |
Qty./Pk | 4 / Pk |
Qty./Cs | 16 / Cs |
Brand | Corning® |
Plate Format | 96-well half area |
Plate Feature | Half area |
Plate Color | Clear bottom black |
Well Bottom | Flat |
Well Bottom Color | Clear |
Well Volume | 205 µL |
Surface Treatment | TC-Treated |
Sterile | Yes |
Lids Included | Yes |
产品规格文件
可用的证书
- 质量证书 – 批号 05925032
- 质量证书 – 批号 31824037
- 质量证书 – 批号 20624030
- 质量证书 – 批号 16924003
- 质量证书 – 批号 13124024
- 质量证书 – 批号 35323023
- 质量证书 – 批号 24823038
- 质量证书 – 批号 16323003
- 质量证书 – 批号 12523002
- 质量证书 – 批号 11423001
- 质量证书 – 批号 03423002
- 质量证书 – 批号 35022024
- 质量证书 – 批号 33422023
- 质量证书 – 批号 31822007
- 质量证书 – 批号 30622051
- 质量证书 – 批号 28722012
- 质量证书 – 批号 26322015
- 质量证书 – 批号 25922021
- 质量证书 – 批号 24322044
- 质量证书 – 批号 12622071
- 质量证书 – 批号 09122029
- 质量证书 – 批号 08822050
- 质量证书 – 批号 02822013
- 质量证书 – 批号 13421023
- 质量证书 – 批号 09221050
- 质量证书 – 批号 08221051
- 质量证书 – 批号 33520023
- 质量证书 – 批号 29520024
- 质量证书 – 批号 17420012
- 质量证书 – 批号 07620027