text.skipToContent text.skipToNavigation

Falcon® 96-well Clear Flat Bottom Not Treated Cell Culture Microplate, with Lid, Individually Wrapped, Sterile, 50/Case

Product Number351172

E-mail
  • Crystal-grade virgin polystyrene
  • Nonpyrogenic
  • Non-treated polystyrene
  • Convenient, peel-open medical-style packaging for individual product presentation
  • Individual trays are PET (Code 1) and recyclable
  • Falcon 96-well microplates are compatible with automation systems and meet standard ANSI/SBS footprint dimensions for microplates
  • Working volume of Media is 0.1-0.2 mL

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


$216.36 per case

Less than 10 in Stock

You might also be interested in
Falcon® プレート
Costar® 細胞培養用マルチプルウェルプレート
細胞培養表面処理ディッシュ
Falcon® セルカルチャーディッシュ
Details
Product Number   351172
Qty./Pk   1 / Pk  
Qty./Cs   50 / Cs  
Brand   Falcon®  
Plate Format   96-well  
Plate Color   Clear  
Well Bottom   Flat  
Well Volume   0.37 mL  
Cell Growth Area   0.32 cm²  
Recommended Working Volume   40-275 µL  
Surface Treatment   Not Treated  
Sterile   Yes  
Lids Included   Yes  
Storage   Ambient storage conditions  
Specifications Documents