text.skipToContent text.skipToNavigation

Falcon® 96-well White/Clear Flat Bottom TC-treated Microplate, with Lid, Sterile, 8/Pack, 32/Case

Product Number353377

E-mail

This item will be discontinued when inventory reaches 0. Suggested Replacement: 353389.


Falcon® 96-well white/clear bottom microplate is comprised of clear TC-treated polystyrene. Flat bottom, with lid, sterile, 32/case.

  • Crystal-grade virgin polystyrene
  • Nonpyrogenic
  • Standard tissue culture (TC)-treated
  • Falcon 96-well microplates are compatible with automation systems and meet standard ANSI/SBS footprint dimensions for microplates
  • Working volume of Media is 0.1-0.2 mL


$453.26 per case

Less than 10 in Stock

You might also be interested in
Falcon® プレート
Costar® 細胞培養用マルチプルウェルプレート
細胞培養表面処理ディッシュ
Falcon® セルカルチャーディッシュ
Details
Product Number   353377
Qty./Pk   8 / Pk  
Qty./Cs   32 / Cs  
Brand   Falcon®  
Plate Format   96-well  
Plate Color   White  
Well Bottom   Flat  
Well Bottom Color   Clear  
Well Volume   0.37 mL  
Cell Growth Area   0.34 cm²  
Recommended Working Volume   25-340 µL  
Surface Treatment   TC-Treated  
Sterile   Yes  
Lids Included   Yes  
Storage   -20 to +60°C  
Specifications Documents