Falcon® 96-well Black/Clear Flat Bottom TC-treated Imaging Microplate with Lid, 10/Pack, 50/Case
Product Number353388
This is the suggested replacement for 353219.
- Crystal-grade virgin polystyrene
- Nonpyrogenic
- Standard tissue culture (TC)-treated
- Falcon 96-well microplates are compatible with automation systems and meet standard ANSI/SBS footprint dimensions for microplates
- Working volume of media is 0.1-0.2 mL
$392.24 per case
Added to Your Shopping Cart
Details
| Product Number | 353388 |
| Qty./Pk | 10 / Pk |
| Qty./Cs | 50 / Cs |
| Brand | Falcon® |
| Plate Format | 96-well |
| Plate Color | Black |
| Well Bottom | Flat |
| Well Bottom Color | Clear |
| Well Volume | 0.37 mL |
| Cell Growth Area | 0.34 cm² |
| Recommended Working Volume | 25-340 µL |
| Surface Treatment | TC-Treated |
| Sterile | Yes |
| Lids Included | Yes |
Specifications Documents