Falcon® 96-well Clear Round Bottom Not Treated Assay Microplate, Nonsterile, without Lids 5/Pack, 50/Case
Product Number353910
Falcon® 96-well Microplate is comprised of clear not treated polystyrene. Round bottom, 5/pack, 50/case. Lids are not included.
- Crystal-grade virgin polystyrene
- Nonpyrogenic
- Non-treated polystyrene
- Falcon 96-well microplates are compatible with automation systems and meet standard ANSI/SBS footprint dimensions for microplates
- Working volume of Media is 0.1-0.2 mL
Support your laboratory's sustainability objectives with selected Corning EcoChoice™ products. Look for the EcoChoice leaf to identify products with specified environmental attributes such as recycled content, use of renewable energy, process intensification, or source reduction.
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$147.86 per case
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | 353910 |
| Qty./Pk | 5 / Pk |
| Qty./Cs | 50 / Cs |
| Brand | Falcon® |
| Plate Format | 96-well |
| Plate Color | Clear |
| Well Bottom | Round |
| Well Volume | 0.32 mL |
| Cell Growth Area | 0.35 cm² |
| Recommended Working Volume | 50-250 µL |
| Surface Treatment | Not Treated |
| Sterile | No |
| Lids Included | No |
| Storage | Ambient storage conditions |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.9351001
- Quality Certificate - Lot No.9344001
- Quality Certificate - Lot No.9301001
- Quality Certificate - Lot No.9300003
- Quality Certificate - Lot No.9239004
- Quality Certificate - Lot No.9237005
- Quality Certificate - Lot No.9179003
- Quality Certificate - Lot No.9175003
- Quality Certificate - Lot No.9168016
- Quality Certificate - Lot No.9112007
- Quality Certificate - Lot No.9098010
- Quality Certificate - Lot No.9053003
- Quality Certificate - Lot No.9045005
- Quality Certificate - Lot No.8297012
- Quality Certificate - Lot No.8295023
- Quality Certificate - Lot No.8234004
- Quality Certificate - Lot No.8231009
- Quality Certificate - Lot No.8224010
- Quality Certificate - Lot No.8113007
- Quality Certificate - Lot No.8099015
- Quality Certificate - Lot No.8046007
- Quality Certificate - Lot No.8042009
- Quality Certificate - Lot No.7345016
- Quality Certificate - Lot No.7295029
- Quality Certificate - Lot No.7288026
- Quality Certificate - Lot No.7234011
- Quality Certificate - Lot No.7220008
- Quality Certificate - Lot No.7172009
- Quality Certificate - Lot No.7157011
- Quality Certificate - Lot No.7115010