text.skipToContent text.skipToNavigation

Falcon® 96-well Polystyrene Microplates

E-mail

  • Bottoms are 60% thinner than conventional polystyrene microplates, resulting in lower background fluorescence and enabling readings down to 340 nm
  • Opaque walls prevent well-to-well cross-talk
  • Optically clear flat bottom permits direct microscopic viewing
  • Crystal-grade virgin polystyrene
  • Sterilized by gamma irradiation
  • Nonpyrogenic
  • Non-treated polystyrene, standard tissue culture (TC), and Corning® Primaria™ surface treatments available
  • Convenient, peel-open medical-style packaging for individual product presentation
  • Individual and Ready-Stack (RS) trays are PET (Code 1) and recyclable
  • Falcon 96, 384, and 1536 well microplates are compatible with automation systems and meet standard ANSI/SBS footprint dimensions for microplates


Products

Product Number Product Name パック入数 ケース入数 ブランド Unit Size
351172 Falcon®96ウェル透明平底未処理セルカルチャープレート、フタ付き、個別包装、滅菌、50枚/ケース   1 / パック     50 / ケース     Falcon®   N/A per case
351177 Falcon®96ウェル透明丸底未処理マイクロプレート、フタ付き、個別包装、滅菌、50枚/ケース   1 / パック     50 / ケース     Falcon®   N/A per case
353072 Falcon® セルカルチャー 96ウェル マルチウェルプレート 平底 フタ付き   1 / パック     50 / ケース     Falcon®   N/A per case
353075 Falcon® セルカルチャー 96ウェル マルチウェルプレート 平底(353072の5枚包装) フタ付き   5 / パック     50 / ケース     Falcon®   N/A per case
353077 Falcon® 96孔透明圆底细胞培养微孔板,经TC处理,带盖,独立包装,无菌,50/箱 N/A per case
353219 Falcon® 96ウェル 黒クリアボトム 平底TC処理済 プレート、フタ付き、滅菌、8枚/包、32枚/ケース   8 / パック     32 / ケース     Falcon®   N/A per case
353227 Falcon® 96-well Clear Round Bottom TC-treated Cell Culture Microplate, with Lid, Sterile, 5/Pack, 50/Case N/A per case
353296 Falcon® 96-well White Flat Bottom TC-treated Microtest Assay Microplate, with Lid, Sterile, 5/Pack, 50/Case N/A per case
353376 Falcon® 96-well Black Flat Bottom TC-treated Microplate, with Lid, Sterile, 8/Pack, 32/Case N/A per case
353377 Falcon® 96-well White/Clear Flat Bottom TC-treated Microplate, with Lid, Sterile, 8/Pack, 32/Case N/A per case
353388 Falcon® 96-well Black/Clear Flat Bottom TC-treated Imaging Microplate with Lid, 10/Pack, 50/Case N/A per case
353389 Falcon® 96-well White/Clear Flat Bottom TC-treated Microplate with Lid, Sterile, 10/Pack, 50/Case N/A per case
353910 Falcon® 96-well Clear Round Bottom Not Treated Assay Microplate, Nonsterile, without Lids 5/Pack, 50/Case N/A per case
353916 Falcon® 96-well Clear Flat Bottom TC-treated Microplate, with Lid, 25/Pack, 100/Case N/A per case
353936 Falcon® 96-well Clear Flat Bottom TC-treated Microtest Cell Culture Microplate, with Lid, Sterile, 14Trays/Pack, 84/Case N/A per case