text.skipToContent text.skipToNavigation

Falcon® 96-well Polystyrene Microplates

E-mail

  • Bottoms are 60% thinner than conventional polystyrene microplates, resulting in lower background fluorescence and enabling readings down to 340 nm
  • Opaque walls prevent well-to-well cross-talk
  • Optically clear flat bottom permits direct microscopic viewing
  • Crystal-grade virgin polystyrene
  • Sterilized by gamma irradiation
  • Nonpyrogenic
  • Non-treated polystyrene, standard tissue culture (TC), and Corning® Primaria™ surface treatments available
  • Convenient, peel-open medical-style packaging for individual product presentation
  • Individual and Ready-Stack (RS) trays are PET (Code 1) and recyclable
  • Falcon 96, 384, and 1536 well microplates are compatible with automation systems and meet standard ANSI/SBS footprint dimensions for microplates


Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
351172 Falcon® 96-well Clear Flat Bottom Not Treated Cell Culture Microplate, with Lid, Individually Wrapped, Sterile, 50/Case   1 / Pk     50 / Cs     Falcon®   $213.16 per case
351177 Falcon® 96-well Clear Round Bottom Not Treated Microplate, with Lid, Individually Wrapped, Sterile, 50/Case   1 / Pk     50 / Cs     Falcon®   Fr.185.36 per case
353072 Falcon® 96-well Clear Flat Bottom TC-treated Culture Microplate, with Lid, Individually Wrapped, Sterile, 50/Case   1 / Pk     50 / Cs     Falcon®   $227.00 per case
353075 Falcon® 96-well Cell Clear Flat Bottom TC-treated Culture Microplate, with Lid, Sterile, 5/Pack, 50/Case   5 / Pk     50 / Cs     Falcon®   $205.46 per case
353077 Falcon® 96-well Clear Round Bottom TC-treated Cell Culture Microplate, with Lid, Individually Wrapped, Sterile, 50/Case   1 / Pk     50 / Cs     Falcon®   Fr. 180.76 per case
353219 Falcon® 96-well Black/Clear Flat Bottom TC-treated Imaging Microplate with Lid, 8/Pack, 32/Case   8 / Pk     32 / Cs     Falcon®   $392.24 per case
353227 Falcon® 96-well Clear Round Bottom TC-treated Cell Culture Microplate, with Lid, Sterile, 5/Pack, 50/Case   5 / Pk     50 / Cs     Falcon®   Fr. 180.76 per case
353296 Falcon® 96-well White Flat Bottom TC-treated Microtest Assay Microplate, with Lid, Sterile, 5/Pack, 50/Case   5 / Pk     50 / Cs     Falcon®   Fr. 355.69 per case
353376 Falcon® 96-well Black Flat Bottom TC-treated Microplate, with Lid, Sterile, 8/Pack, 32/Case   8 / Pk     32 / Cs     Falcon®   Fr. 197.79 per case
353377 Falcon® 96-well White/Clear Flat Bottom TC-treated Microplate, with Lid, Sterile, 8/Pack, 32/Case   8 / Pk     32 / Cs     Falcon®   Fr. 386.41 per case
353916 Falcon® 96-well Clear Flat Bottom TC-treated Microplate, with Lid, 25/Pack, 100/Case   25 / Pk     100 / Cs     Falcon®   Fr. 408.05 per case
353936 Falcon® 96-well Clear Flat Bottom TC-treated Microtest Cell Culture Microplate, with Lid, Sterile, 14Trays/Pack, 84/Case   14 / Pk     84 / Cs     Falcon®   Fr. 342.76 per case