Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Falcon® 96-well Clear Round Bottom Not Treated Library Storage Microplate, 25/Pack, 100/Case
Product Number351190
Falcon® 96-well Polypropylene Microplate, not treated, round bottom, 25/pack, 50/case : The Falcon 96 well Polypropylene Library Storage Plate is convenient for compound storage : Notch H12
- Exceedingly rigid and flat plate for consistent automated handling
- Plate withstands repeated freeze-thaws down to -20°C
- Low retention polypropylene and round-well design give low residual volumes after pipetting (<0.1 µL)
- Raised well edges and flatness for heat or adhesive sealing
- In addition to the round-bottom Falcon 96 well Library Storage Plate, V-bottom formats are also available.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$396.26 per case
Added to Your Shopping Cart
Details
| Product Number | 351190 |
| Qty./Pk | 25 / Pk |
| Qty./Cs | 100 / Cs |
| Brand | Falcon® |
| Plate Format | 96-well |
| Plate Color | Clear |
| Well Bottom | Round |
| Well Volume | 340 µL |
| Recommended Working Volume | 60-200 µL |
| Surface Treatment | Not Treated |
| Sterile | No |
| Lids Included | No |
| Storage | Ambient storage conditions |
Specifications Documents