text.skipToContent text.skipToNavigation

Falcon® 96-well Clear V-Bottom Not Treated Polypropylene Storage Microplate, 25/Pack, 100/Case

Product Number353263

E-mail

Falcon® 96-well Polypropylene Microplate, not treated, V-bottom, 25/pack, 50/case : The Falcon 96 well Polypropylene Library Storage Plate is convenient for compound storage : Notch A1-H1

  • Exceedingly rigid and flat plate for consistent automated handling
  • Plate withstands repeated freeze-thaws down to -20°C
  • Low retention polypropylene and round-well design give low residual volumes after pipetting (<0.1 µL)
  • Raised well edges and flatness for heat or adhesive sealing
  • In addition to the round-bottom Falcon 96 well Library Storage Plate, V-bottom formats are also available.


$391.32 per case

Details
Product Number   353263
Qty./Pk   25 / Pk  
Qty./Cs   100 / Cs  
Brand   Falcon®  
Plate Format   96-well  
Plate Color   Clear  
Well Bottom   V  
Well Volume   340 µL  
Well Shape   Round  
Recommended Working Volume   100-250 µL  
Surface Treatment   Not Treated  
Sterile   No  
Lids Included   No  
Storage   Ambient storage conditions  
Specifications Documents