Corning® BioCoat® Collagen IV 96-well Clear Flat Bottom TC-treated Microplate, with Lid, 5/Case
Product Number354429
Corning® BioCoat™ Collagen IV 96-well Clear Plate is comprised of clear TC-treated polystyrene with a uniform application of mouse collagen type IV. Flat bottom, with lid, 5/case
Corning BioCoat products come in a variety of pre-coated options and are an ideal solution for enhanced cell attachment and growth of a variety of primary cells and transformed cells in serum-free or serum-containing cultures. Corning offers custom coating capabilities.
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
当製品は返品不可です。ご質問等ありましたら弊社まで早急にお問い合わせください。
$281.30 per case
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | 354429 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 5 / Cs |
| Brand | Corning® |
| Plate Format | 96-well |
| Plate Color | Clear |
| Well Bottom | Flat |
| Well Volume | 370 µL |
| Cell Growth Area | 0.32 cm² |
| Lids Included | Yes |
| Storage | 2°C- 8°C |
| Surface Coating | Collagen IV |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.11026002
- Quality Certificate - Lot No.25423007
- Quality Certificate - Lot No.8281004
- Quality Certificate - Lot No.8099256
- Quality Certificate - Lot No.7338012
- Quality Certificate - Lot No.7191001
- Quality Certificate - Lot No.6340003
- Quality Certificate - Lot No.6193004
- Quality Certificate - Lot No.5055001
- Quality Certificate - Lot No.4230001
- Quality Certificate - Lot No.4111009
- Quality Certificate - Lot No.1068004
- Quality Certificate - Lot No.0174001
- Quality Certificate - Lot No.0041002