Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® BioCoat® Matrigel® Matrix Thin-Layer Clear Flat Bottom Multiwell Assay Plate, 5/Case
Product Number354607
This item will be discontinued when inventory reaches 0. Suggested Replacement: 354234.
Corning BioCoat products come in a variety of pre-coated options and are an ideal solution for enhanced cell attachment and growth of a variety of primary cells and transformed cells in serum-free or serum-containing cultures. Corning offers custom coating capabilities.
For Customers in California only: WARNING Please refer to Safety Data Sheet (SDS) Section 15 for more information regarding California Proposition 65.
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$337.64 per case
Out of Stock
| Product Number | 354607 |
| Qty./Pk | 5 / Pk |
| Qty./Cs | 5 / Cs |
| Brand | Corning® |
| Plate Format | 96-well |
| Plate Color | Clear |
| Well Bottom | Flat |
| Well Volume | 370 µL |
| Lids Included | Yes |
| Surface Coating | Matrigel Matrix |
- Quality Certificate - Lot No.20826002
- Quality Certificate - Lot No.06126004
- Quality Certificate - Lot No.27925003
- Quality Certificate - Lot No.11825002
- Quality Certificate - Lot No.12224007
- Quality Certificate - Lot No.22623006
- Quality Certificate - Lot No.9217005
- Quality Certificate - Lot No.9119015
- Quality Certificate - Lot No.8316003
- Quality Certificate - Lot No.7268008
- Quality Certificate - Lot No.6256004
- Quality Certificate - Lot No.5026313
- Quality Certificate - Lot No.5019304
- Quality Certificate - Lot No.4090006
- Quality Certificate - Lot No.2279002
- Quality Certificate - Lot No.2102006
- Quality Certificate - Lot No.2010006
- Quality Certificate - Lot No.1046002