text.skipToContent text.skipToNavigation

Corning® BioCoat® Collagen I-coated Microplates

E-mail

Collagen I, found in most tissues and organs, is most plentiful in dermis, tendon, and bone. It is an integral part of the framework that holds cells and tissues together and has been recognized as a useful matrix for improving cell culture. in vitro use of collagen can exert effects on the adherence, morphology, growth, migration, and differentiation of a variety of cell types.

Applications include:

  • Promotion of cell attachment and spreading
  • Rapid expansion of cell populations
  • Serum-free or reduced serum culture
  • Cell adhesion assays
  • Improving survival of primary cells in culture

Source

  • Rat tail tendon
  • Quality Control

    • Tested for ability to promote attachment and spreading of HT-1080 human fibrosarcoma cells
    • Tested and found negative for bacteria and fungi
    • Collagen I purity >90% by SDS-PAGE

    Storage

  • 4°C to 30°C under dry conditions.

  • Products

    Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
    354407 Corning® BioCoat® Collagen I 96-well Clear Flat Bottom TC-treated Microplate, with Lid, 5/Case   5 / Pk     5 / Cs     Corning®   $124.03 per case
    354519 Corning® BioCoat® Collagen I 96-well White/Opaque Flat Bottom TC-treated Microplate, with Lid, 5/Case   5 / Pk     5 / Cs     Corning®   $150.33 per case
    354649 Corning® BioCoat® Collagen I 96-well Black/Clear Flat Bottom TC-treated Microplate, with Lid, 5/Case   5 / Pk     5 / Cs     Corning®   $200.41 per case
    354650 Corning® BioCoat® Collagen I 96-well White/Clear Flat Bottom TC-treated Microplate, with Lid, 5/Case   5 / Pk     5 / Cs     Corning®   $217.14 per case
    354664 Corning® BioCoat® Collagen I 384-well White/Clear Flat Bottom TC-treated Microplate, with Lid, 5/Pack, 5/Case   5 / Pk     5 / Cs     Corning®   $302.27 per case
    354665 Corning® BioCoat® Collagen I 384-well White Flat Bottom TC-treated Microplate, with Lid, 5/Case ¥11,970 per case
    354666 Corning® BioCoat®コラーゲンI 384ウェル透明平底TC処理済マイクロプレート、フタ付き、5枚/ケース ¥11,970 per case
    354667 Corning® BioCoat®コラーゲンI 384ウェルブラック/透明平底TC処理済マイクロプレート、フタ付き、5枚/ケース ¥19,220 per case
    356407 Corning® BioCoat®コラーゲン I 96ウェル透明平底TC処理済マイクロプレート、フタ付き、5枚/包、50枚/ケース ¥67,100 per case
    356519 Corning® BioCoat®コラーゲンI ・96ウェル白色/不透明平底TC処理済マイクロプレート、フタ付き、非滅菌、5枚/包、50枚/ケース ¥70,770 per case
    356649 Corning® BioCoat®コラーゲンI 96ウェルブラック/透明平底TC処理済マイクロプレート、フタ付き、50枚/ケース ¥107,940 per case
    356664 Corning® BioCoat®コラーゲンI 384ウェル白色/透明平底TC処理済マイクロプレート、フタ付き、5枚/ケース ¥157,920 per case
    356665 Corning® BioCoat® Collagen I 384-well White Flat Bottom TC-treated Microplate, with Lid, 5/Pack, 50/Case   5 / Pk     50 / Cs     Corning®   $1,225.56 per case
    356666 Corning® BioCoat®コラーゲンI ・384ウェル透明平底TC処理済マイクロプレート、フタ付き、5枚/包、50枚/ケース ¥99,650 per case
    356667 Corning® BioCoat®コラーゲンI・384ウェルブラック/透明平底TC処理済マイクロプレート、フタ付き、5枚/包、50枚/ケース ¥157,920 per case
    356705 Corning® BioCoat® コラーゲン I マルチウェルプレート384 ウェル (黒色ウェル/透明ボトム) フタ付 20枚/包 80枚/ケース ¥247,700 per case