text.skipToContent text.skipToNavigation

Corning® BioCoat® Gelatin 96-well Clear Flat Bottom Microplate, with Lid, 5/Case

Product Number354689

E-mail

This item will be discontinued when inventory reaches 0. Suggested Replacement: 354407.


Corning BioCoat products come in a variety of pre-coated options and are an ideal solution for enhanced cell attachment and growth of a variety of primary cells and transformed cells in serum-free or serum-containing cultures. Corning offers custom coating capabilities.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


$120.61 per case

Out of Stock

Details
Product Number   354689
Qty./Pk   5 / Pk  
Qty./Cs   5 / Cs  
Brand   Corning®  
Cell Growth Area   0.32 cm²  
Surface Coating   Gelatin  
Specifications Documents