text.skipToContent text.skipToNavigation

Corning® BioCoat® Poly-D-Lysine 384-well White/Clear Flat Bottom TC-treated Microplate, with Lid, 5/Case

Product Number354660

E-mail
Corning® BioCoat™ Poly-D-Lysine 384-well White/Clear Plate Is comprised of white TC-treated polystyrene with a uniform application of Poly-D-Lysine. Clear flat bottom, with lid, 5/case
Corning EcoChoice™ 製品は、米国政府連邦取引委員会 (FTC) のガイドラインに従って、環境に配慮した方法で製造、包装、流通しています。

詳細はこちら。

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


$302.27 per case

In Stock

Details
Product Number   354660
Qty./Pk   5 / Pk  
Qty./Cs   5 / Cs  
Brand   Corning®  
Storage   4°- 30°C  
Surface Coating   Poly-D-Lysine  
Specifications Documents