text.skipToContent text.skipToNavigation

Vented Screw Cap for Falcon® 25cm² Flasks, Sterile, 20/Pack, 100/Case

Product Number354637

E-mail

Vented Polyethylene Screw Cap for Falcon® 25cm² Flasks contains a 0.2 µm membrane vent that allows consistent gas exchange but prevents passage of bacteria and fungi. Sterile, 20/pack, 100/case

Material

  • Cap: Polyethylene
  • Vent: 0.2 µm gas permeable membrane

Vented caps minimize contamination associated with standard open incubation. The vented caps prevent media that can become trapped in a partially opened cap from blocking gas exchange. The caps will not fall off in the incubator because of vibration.


Support your laboratory's sustainability objectives with selected Corning EcoChoice™ products. Look for the EcoChoice leaf to identify products with specified environmental attributes such as recycled content, use of renewable energy, process intensification, or source reduction.

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


Less than 10 in Stock

You might also be interested in
Falcon® Cell Culture Flasks
Stripette™ Serological Pipets
Corning® DPBS (Dulbecco’s Phosphate-Buffered Saline)
Corning® External Thread Cryogenic Vials
Details
Product Number   354637
Qty./Pk   20 / Pk  
Qty./Cs   100 / Cs  
Brand   Falcon®  
Cap Style   Screw cap, vented  
Cap Material   Polyethylene  
Cap Color   Blue  
Color   Blue  
Sterile   Yes  
Specifications Documents