text.skipToContent text.skipToNavigation

Vented Screw Cap for Falcon® 75cm² Flasks, with 28 mm Cap, Sterile, 10/Pack, 100/Case

Product Number354638

E-mail

Vented Polyethylene Cap for Falcon® 75cm² Flasks contains a 0.2 µm membrane vent that allows consistent gas exchange but prevents passage of bacteria and fungi. Sterile, 10/pack, 100/case.

Material

  • Cap: Polyethylene
  • Vent: 0.2 µm gas permeable membrane

Vented caps minimize contamination associated with standard open incubation. The vented caps prevent media that can become trapped in a partially opened cap from blocking gas exchange. The caps will not fall off in the incubator because of vibration.


Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


$157.39 per case

Out of Stock

You might also be interested in
Falcon® Cell Culture Flasks
Stripette™ 血清移液管
Corning® DPBS (Dulbecco’s Phosphate-Buffered Saline)
Corning® 外旋冻存管
Details
Product Number   354638
Qty./Pk   10 / Pk  
Qty./Cs   100 / Cs  
Brand   Falcon®  
Cap Style   Screw cap, vented  
Cap Material   Polyethylene  
Cap Diameter   28 mm  
Cap Color   Blue  
Color   Blue  
Sterile   Yes  
Specifications Documents