Vented Screw Cap for Falcon® 175cm² Flasks, Bulk, Sterile, 50/Case
Product Number354639
Vented Polyethylene Cap for Falcon® 175cm² Flasks contains a 0.2 µm membrane vent that allows consistent gas exchange but prevents passage of bacteria and fungi. Bulk, Sterile, 50/case
Material
- Cap: Polyethylene
- Vent: 0.2 µm gas permeable membrane
Vented caps minimize contamination associated with standard open incubation. The vented caps prevent media that can become trapped in a partially opened cap from blocking gas exchange. The caps will not fall off in the incubator because of vibration.
Support your laboratory's sustainability objectives with selected Corning EcoChoice™ products. Look for the EcoChoice leaf to identify products with specified environmental attributes such as recycled content, use of renewable energy, process intensification, or source reduction.
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$97.62 per case
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | 354639 |
| Qty./Pk | 10 / Pk |
| Qty./Cs | 50 / Cs |
| Brand | Falcon® |
| Cap Style | Screw cap, vented |
| Cap Material | Polyethylene |
| Cap Color | Blue |
| Color | Blue |
| Sterile | Yes |
Specifications Documents