Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Corning® CoolCell® 2 mL Filler Vials for Use with CoolCell LX and CoolCell FTS30 Containers
Product Number432076

To ensure cell freezing rate consistency and uniform results when using CoolCell containers, insert a CoolCell Filler Vial into empty wells when freezing less than a full load. It is suitable for repeated use and compatible with CoolCell LX, CoolCell FTS30 and CoolCell 5ml LX containers. 6 per pack.
Added to Your Shopping Cart
Less than 10 in Stock
Details
Product Number | 432076 |
Qty./Pk | 1 / Pk |
Qty./Cs | 6 / Cs |
Brand | Corning® |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.24030516
- Quality Certificate - Lot No.24020115
- Quality Certificate - Lot No.23120813
- Quality Certificate - Lot No.24317001
- Quality Certificate - Lot No.34815027
- Quality Certificate - Lot No.33415002
- Quality Certificate - Lot No.24010514
- Quality Certificate - Lot No.25031218
- Quality Certificate - Lot No.24072917
- Quality Certificate - Lot No.23092712
- Quality Certificate - Lot No.2012022001
- Quality Certificate - Lot No.0802023001