Corning® CoolCell® 5 mL Filler Vials for Use with CoolCell 5 mL LX Container
Product Number432077
To ensure cell freezing rate consistency and uniform results when using CoolCell containers, insert a CoolCell Filler Vial into empty wells when freezing less than a full load. It is suitable for repeated use and compatible with CoolCell 5ml LX containers. 6 per pack.
$31.73 per case
Added to Your Shopping Cart
Out of Stock
Details
Product Number | 432077 |
Qty./Pk | 1 / Pk |
Qty./Cs | 6 / Cs |
Brand | Corning® |
Specifications Documents
Available Certificates