Corning® Ice Pan, Rectangular, Maxi 9L, Pink
Product Number432098
Corning ice pans and buckets are multi-purpose pans and buckets that are a great non-toxic alternative to conventional ice pans. EVA has little or no odor, is inert and used in biomedical engineering applications such as drug delivery devices. The multi-purpose containers are highly insulative, stackable, unbreakable, lightweight and leak-proof. Containers will not "sweat" or deform and have a textured finish on the bottom to prevent slipping on the benchtop. Ideal for use with ice, dry ice (-78°), liquid nitrogen (-196°), alcohol or saline solutions, or warm solutions (+93°C).Available in five sizes and seven vibrant colors. It can be cleaned with soap and water, 10% bleach or 70% alcohol.
- Non-toxic, recyclable ethyl-vinyl acetate (EVA) foam containers for use with ice, dry ice, liquid nitrogen, alcohol slurries.
- Will not sweat, leak or skid on bench.
$178.57 per case
Added to Your Shopping Cart
Out of Stock
Details
Product Number | 432098 |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | Corning® |
Color | Pink |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.06916007
- Quality Certificate - Lot No.32315006
- Quality Certificate - Lot No.4G10HC01
- Quality Certificate - Lot No.4F17HC01
- Quality Certificate - Lot No.4D24HC01
- Quality Certificate - Lot No.4C28HC01
- Quality Certificate - Lot No.4A12HC01
- Quality Certificate - Lot No.3L01HC01
- Quality Certificate - Lot No.3K02HC01
- Quality Certificate - Lot No.3I21HC01
- Quality Certificate - Lot No.3I12HC01
- Quality Certificate - Lot No.3F22HC01
- Quality Certificate - Lot No.3D26HC01
- Quality Certificate - Lot No.3A00HC01