Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Product Number | Product Name | Qty./Pk | Qty./Cs | Brand | Price | Unit Size | |
---|---|---|---|---|---|---|---|
432040 | Corning® CoolRack XT M24, Holds 24 x 1.5 or 2 mL Microcentrifuge Tubes | 1 / Pk | 1 / Cs | Corning® | $356.60 | per case | |
432060 | Corning® CoolRack XT 5mL, Holds 12 x 5mL Microcentrifuge Tubes | 1 / Pk | 1 / Cs | Corning® | $359.20 | per case | |
432061 | Corning® CoolRack 15mL, Holds 9 x 15mL Conical Centrifuge Tubes | 1 / Pk | 1 / Cs | Corning® | $374.70 | per case | |
432062 | Corning® CoolRack 50 mL, Holds 4 x 50 mL Conical Centrifuge Tubes | 1 / Pk | 1 / Cs | Corning® | $374.70 | per case | |
432063 | Corning® CoolRack 250 mL, Holds 1 x 250 mL Conical Centrifuge Tubes | 1 / Pk | 1 / Cs | Corning® | 2.763,73 kr. | per case | |
432064 | Corning® CoolRack 250 mL, Holds 1 x 250 mL Easy Grip Storage Bottle | 1 / Pk | 1 / Cs | Corning® | 2.763,73 kr. | per case | |
432068 | Corning® CoolRack L, Light Weight, Insulated Module for 12 x 15mL Centrifuge Tubes | 1 / Pk | 1 / Cs | Corning® | 2.385,12 kr. | per case |