Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 96-well 1.1 mL Polypropylene Cluster Tubes, 12-Tube Strip Format, NS, w/o Rack, 80 Strips/Pack, 5 Packs/Case
Product NumberMTS-11-12-C

Axygen® 1.1 mL 96 well Mini tubes are designed to fit an ANSI/SLAS 1-2004: Microplates - Footprint Dimensions compatible rack and are designed to be sealed with 8-strip or 12-strip plug caps.
- Available in 0.65 mL single MiniTube or 1.1 mL single MiniTube and 8-tube or 12-tube strip formats
- 96 well rack footprint compatible with Beckman Coulter®, Tecan® and other robotic workstations
- One-way lid design, in conjunction with alpha-numeric grid, ensures positive sample identification
¥883.76 per case
Added to Your Shopping Cart
Details
Product Number | MTS-11-12-C |
数量/包 | 80 /包 |
数量/箱 | 400 /箱 |
品牌 | Axygen® |
容量 | 50 mL |
管子式样 | Taylor Universal |
管子形状 | 筒形 |
顶部式样 | 卷边 |
刻度 | 是 |
Tolerance | 0.4 mL |
Stopper Style | No stopper |
O.D. | 25 mm (approx.) |
Length | 200 mm (approx.) |
Feature | Reusable |
Graduation Range | 12.5 - 50 mL |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.07225000
- Quality Certificate - Lot No.05725000
- Quality Certificate - Lot No.05625000
- Quality Certificate - Lot No.04225000
- Quality Certificate - Lot No.04125000
- Quality Certificate - Lot No.03925000
- Quality Certificate - Lot No.02425000
- Quality Certificate - Lot No.02325000
- Quality Certificate - Lot No.32524000
- Quality Certificate - Lot No.32424000
- Quality Certificate - Lot No.32324000
- Quality Certificate - Lot No.27824000
- Quality Certificate - Lot No.27724000
- Quality Certificate - Lot No.27624000
- Quality Certificate - Lot No.27524000
- Quality Certificate - Lot No.25524000
- Quality Certificate - Lot No.25424000
- Quality Certificate - Lot No.25024000
- Quality Certificate - Lot No.22224000
- Quality Certificate - Lot No.22124000
- Quality Certificate - Lot No.19124000
- Quality Certificate - Lot No.19024000
- Quality Certificate - Lot No.16524000