Axygen® 96-well 1.1 mL Polypropylene Cluster Tubes, Individual Format, NS, 96 Tubes/Rack, 10 Racks/Pack, 5 Packs/Case
Product NumberMTS-11-C-R

Axygen® 1.1 mL 96 well Mini tubes are designed to fit an ANSI/SLAS 1-2004: Microplates - Footprint Dimensions compatible rack and are designed to be sealed with 8-strip or 12-strip plug caps.
- Available in 0.65 mL single MiniTube or 1.1 mL single MiniTube and 8-tube or 12-tube strip formats
- 96 well rack footprint compatible with Beckman Coulter®, Tecan® and other robotic workstations
- One-way lid design, in conjunction with alpha-numeric grid, ensures positive sample identification
$446.57 per case
Added to Your Shopping Cart
Details
Product Number | MTS-11-C-R |
Qty./Pk | 960 / Pk |
Qty./Cs | 4800 / Cs |
Brand | Axygen® |
Capacity | 50 Tubes |
Tube Style | Folin-Wu Digestion |
Tube Shape | Cylindrical |
Top Style | Beaded rim |
Graduation Interval | 25 mL |
Tolerance | 0.4 mL |
Stopper Style | No stopper |
O.D. | 8.61 mm |
Length | 46.46 mm |
Feature | Reusable |
Graduation Range | 25 - 50 mL |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.05925000
- Quality Certificate - Lot No.05825000
- Quality Certificate - Lot No.05125000
- Quality Certificate - Lot No.04325000
- Quality Certificate - Lot No.33824000
- Quality Certificate - Lot No.29224000
- Quality Certificate - Lot No.26524000
- Quality Certificate - Lot No.23224000
- Quality Certificate - Lot No.10724000
- Quality Certificate - Lot No.09224000
- Quality Certificate - Lot No.06724000
- Quality Certificate - Lot No.35523000
- Quality Certificate - Lot No.30323000
- Quality Certificate - Lot No.22923000
- Quality Certificate - Lot No.19423000
- Quality Certificate - Lot No.14523000