Falcon® 14 mL Round Bottom Polystyrene Test Tube, without Cap, Sterile, 125/Pack, 1000/Case
Product Number352017
Falcon® 17x100mm, 14 mL polystyrene round bottom test tubes have a 1,400 RCF rating. These sterile tubes are sold 125 to a pack and 1,000 to a case. RNase/DNase-free.
- Widely used and referenced in laboratory protocols
- Sterile, nonpyrogenicity tested to less than 0.1 EU/ mL
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$189.47 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
| Product Number | 352017 |
| Qty./Pk | 125 / Pk |
| Qty./Cs | 1000 / Cs |
| Brand | Falcon® |
| Tube Style | Test |
| Graduations | No |
| Capacity | 14 mL |
| Sterile | Yes |
| O.D. | 17 mm |
| Product Material | Polystyrene |
| Application | Diagnostics |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.11826020
- Quality Certificate - Lot No.06826105
- Quality Certificate - Lot No.32425009
- Quality Certificate - Lot No.29025014
- Quality Certificate - Lot No.26125009
- Quality Certificate - Lot No.21325015
- Quality Certificate - Lot No.21125022
- Quality Certificate - Lot No.18625013
- Quality Certificate - Lot No.16525018
- Quality Certificate - Lot No.35124014
- Quality Certificate - Lot No.34924007
- Quality Certificate - Lot No.32724058
- Quality Certificate - Lot No.19724096
- Quality Certificate - Lot No.14124049
- Quality Certificate - Lot No.11324070
- Quality Certificate - Lot No.08224026
- Quality Certificate - Lot No.05424028
- Quality Certificate - Lot No.33623041
- Quality Certificate - Lot No.28423045
- Quality Certificate - Lot No.24723042
- Quality Certificate - Lot No.18523031
- Quality Certificate - Lot No.18323026
- Quality Certificate - Lot No.18223059
- Quality Certificate - Lot No.17923016
- Quality Certificate - Lot No.13523025
- Quality Certificate - Lot No.05123027
- Quality Certificate - Lot No.04723020
- Quality Certificate - Lot No.04623026
- Quality Certificate - Lot No.31122038
- Quality Certificate - Lot No.27822094