text.skipToContent text.skipToNavigation

Falcon® 14 mL Round Bottom Polystyrene Test Tube, with Snap Cap, Sterile, 25/Pack, 500/Case

Product Number352057

E-mail

These tubes come with polyethylene dual-position snap caps, which offer both vented and fully closed positions. The sterile tubes are sold 25 per pack and 500 per case. RNase/DNase-free.

  • Widely used and referenced in laboratory protocols
  • Dual position snap-cap prevents sample loss with ease of handling
  • Sterile, nonpyrogenicity tested to less than 0.1 EU/ mL

Support your laboratory's sustainability objectives with selected Corning EcoChoice™ products. Look for the EcoChoice leaf to identify products with specified environmental attributes such as recycled content, use of renewable energy, process intensification, or source reduction.

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


$151.59 per case

In Stock

Details
Product Number   352057
Qty./Pk   25 / Pk  
Qty./Cs   500 / Cs  
Brand   Falcon®  
Tube Style   Test  
Cap Color   Natural  
Graduations   No  
Capacity   14 mL  
Sterile   Yes  
O.D.   17 mm  
Product Material   Polystyrene  
Application   Diagnostics  
Specifications Documents