Falcon® 14 mL Round Bottom Polystyrene Test Tube, with Snap Cap, Sterile, 25/Pack, 500/Case
Product Number352057
These tubes come with polyethylene dual-position snap caps, which offer both vented and fully closed positions. The sterile tubes are sold 25 per pack and 500 per case. RNase/DNase-free.
- Widely used and referenced in laboratory protocols
- Dual position snap-cap prevents sample loss with ease of handling
- Sterile, nonpyrogenicity tested to less than 0.1 EU/ mL
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$151.59 per case
Added to Your Shopping Cart
In Stock
Details
| Product Number | 352057 |
| Qty./Pk | 25 / Pk |
| Qty./Cs | 500 / Cs |
| Brand | Falcon® |
| Tube Style | Test |
| Cap Color | Natural |
| Graduations | No |
| Capacity | 14 mL |
| Sterile | Yes |
| O.D. | 17 mm |
| Product Material | Polystyrene |
| Application | Diagnostics |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.07526055
- Quality Certificate - Lot No.07126071
- Quality Certificate - Lot No.07126067
- Quality Certificate - Lot No.07026076
- Quality Certificate - Lot No.07026071
- Quality Certificate - Lot No.06926059
- Quality Certificate - Lot No.06826106
- Quality Certificate - Lot No.06326081
- Quality Certificate - Lot No.05826009
- Quality Certificate - Lot No.04326025
- Quality Certificate - Lot No.04326023
- Quality Certificate - Lot No.04226026
- Quality Certificate - Lot No.04126029
- Quality Certificate - Lot No.04026051
- Quality Certificate - Lot No.03526031
- Quality Certificate - Lot No.03426029
- Quality Certificate - Lot No.03326038
- Quality Certificate - Lot No.01426026
- Quality Certificate - Lot No.01226050
- Quality Certificate - Lot No.01026028
- Quality Certificate - Lot No.00726023
- Quality Certificate - Lot No.00226017
- Quality Certificate - Lot No.34925025
- Quality Certificate - Lot No.33725026
- Quality Certificate - Lot No.33725025
- Quality Certificate - Lot No.33625026
- Quality Certificate - Lot No.33525052
- Quality Certificate - Lot No.31625020
- Quality Certificate - Lot No.31525018
- Quality Certificate - Lot No.31425046