Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Falcon® 5 mL Round Bottom Polystyrene Test Tube, with Cell Strainer Snap Cap, 25/Pack, 500/Case
Product Number352235
Designed for flow cytometry applications, the Falcon® 12x75mm tube with cell strainer cap offers a convenient way to prepare laboratory samples. A 35 µm nylon mesh is incorporated into the dual-position snap cap, which can be used to collect the dissociated sample for downstream, processing in flow cytometry instruments. RNase/DNase-free.
- Widely used and referenced in laboratory protocols
- Dual position snap-cap prevents sample loss with ease of handling
- Sterile, nonpyrogenicity tested to less than 0.1 EU/ mL
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Out of Stock
| Product Number | 352235 |
| Qty./Pk | 25 / Pk |
| Qty./Cs | 500 / Cs |
| Brand | Falcon® |
| Tube Style | Test |
| Cap Color | Blue |
| Graduations | No |
| Capacity | 5 mL |
| O.D. | 12 mm |
| Application | Diagnostics |
- Quality Certificate - Lot No.15226601
- Quality Certificate - Lot No.14726012
- Quality Certificate - Lot No.14726009
- Quality Certificate - Lot No.14626019
- Quality Certificate - Lot No.12026019
- Quality Certificate - Lot No.10526024
- Quality Certificate - Lot No.10426025
- Quality Certificate - Lot No.10426024
- Quality Certificate - Lot No.08626601
- Quality Certificate - Lot No.07626059
- Quality Certificate - Lot No.07526063
- Quality Certificate - Lot No.07526056
- Quality Certificate - Lot No.06226601
- Quality Certificate - Lot No.05826010
- Quality Certificate - Lot No.05626020
- Quality Certificate - Lot No.05626013
- Quality Certificate - Lot No.05626012
- Quality Certificate - Lot No.02726006
- Quality Certificate - Lot No.02526007
- Quality Certificate - Lot No.02226016
- Quality Certificate - Lot No.02026020
- Quality Certificate - Lot No.01726601
- Quality Certificate - Lot No.35025601
- Quality Certificate - Lot No.34325018
- Quality Certificate - Lot No.34225035
- Quality Certificate - Lot No.32925601
- Quality Certificate - Lot No.32925009
- Quality Certificate - Lot No.31625024
- Quality Certificate - Lot No.31525019
- Quality Certificate - Lot No.30225022