Axygen® 1.7 mL MaxyClear Snaplock Microcentrifuge Tube, Polypropylene, Assorted, Nonsterile, 500 Tubes/Pack, 10 Packs/Case
Product NumberMCT-175-A
Axygen® 1.7 mL MaxyClear Microtubes are available in a variety of colors, sterile, and Maxymum Recovery®. All Axygen Snaplock Microtubes have frosted cap surfaces for labeling, frosted panels on the side for writing, and a piercing port in the center of the cap.
- Made from co-polymer material that offers exceptional strength and chemical resistance
- Co-polymer tubes are not certified for autoclaving or boiling
- Will withstand up to 16,700 RCF
- Snaplock cap assures efficient seal
- Thin membrane in cap center allows easy access to sample by syringe needle
- RNase-/DNase-free Nonpyrogenic
- Both Co-polymer and homopolymer tubes offer exceptional strength and chemical resistance.
Support your laboratory's sustainability objectives with selected Corning EcoChoice™ products. Look for the EcoChoice leaf to identify products with specified environmental attributes such as recycled content, use of renewable energy, process intensification, or source reduction.
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$325.23 per case
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | MCT-175-A |
| Qty./Pk | 500 / Pk |
| Qty./Cs | 5000 / Cs |
| Brand | Axygen® |
| Capacity | 1.7 mL |
| Top Style | Snap cap |
| Maximum RCF | 16700 xg |
| Graduations | Yes |
| Graduation Interval | 0.1 mL |
| Color | Assorted |
| Sterile | No |
| Graduation Range | 0.1 - 1.5 mL |
| Application | Diagnostics |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.27926039
- Quality Certificate - Lot No.24026018
- Quality Certificate - Lot No.23926020
- Quality Certificate - Lot No.17026001
- Quality Certificate - Lot No.16826026
- Quality Certificate - Lot No.16626102
- Quality Certificate - Lot No.14026020
- Quality Certificate - Lot No.13826085
- Quality Certificate - Lot No.11426016
- Quality Certificate - Lot No.11226019
- Quality Certificate - Lot No.11026061
- Quality Certificate - Lot No.35825001
- Quality Certificate - Lot No.32225015
- Quality Certificate - Lot No.31925018
- Quality Certificate - Lot No.26925010
- Quality Certificate - Lot No.26525061
- Quality Certificate - Lot No.16025173
- Quality Certificate - Lot No.16025172
- Quality Certificate - Lot No.16025171
- Quality Certificate - Lot No.10625035
- Quality Certificate - Lot No.10225038
- Quality Certificate - Lot No.09925037
- Quality Certificate - Lot No.05525087
- Quality Certificate - Lot No.05525086
- Quality Certificate - Lot No.01525616
- Quality Certificate - Lot No.01525614
- Quality Certificate - Lot No.35324009
- Quality Certificate - Lot No.35124013
- Quality Certificate - Lot No.29924018
- Quality Certificate - Lot No.29924017