Axygen® 1.7 mL MaxyClear Snaplock Microcentrifuge Tube, Polypropylene, Green, Nonsterile, 500 Tubes/Pack, 10 Packs/Case
Product NumberMCT-175-G
Axygen® 1.7 mL MaxyClear Microtubes are available in a variety of colors, sterile, and Maxymum Recovery®. All Axygen Snaplock Microtubes have frosted cap surfaces for labeling, frosted panels on the side for writing, and a piercing port in the center of the cap.
- Made from co-polymer material that offers exceptional strength and chemical resistance
- Co-polymer tubes are not certified for autoclaving or boiling
- Will withstand up to 16,700 RCF
- Snaplock cap assures efficient seal
- Thin membrane in cap center allows easy access to sample by syringe needle
- RNase-/DNase-free Nonpyrogenic
- Both Co-polymer and homopolymer tubes offer exceptional strength and chemical resistance.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$309.82 per case
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | MCT-175-G |
| Qty./Pk | 500 / Pk |
| Qty./Cs | 5000 / Cs |
| Brand | Axygen® |
| Capacity | 1.7 mL |
| Top Style | Snap cap |
| Maximum RCF | 16700 xg |
| Graduations | Yes |
| Graduation Interval | 0.1 mL |
| Color | Green |
| Sterile | No |
| Graduation Range | 0.1 - 1.5 mL |
| Application | Diagnostics |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.17426020
- Quality Certificate - Lot No.07726046
- Quality Certificate - Lot No.32525432
- Quality Certificate - Lot No.11225432
- Quality Certificate - Lot No.06923035
- Quality Certificate - Lot No.06023051
- Quality Certificate - Lot No.24822009
- Quality Certificate - Lot No.24822008
- Quality Certificate - Lot No.24822007
- Quality Certificate - Lot No.14822433
- Quality Certificate - Lot No.24520433
- Quality Certificate - Lot No.28019167
- Quality Certificate - Lot No.27319081
- Quality Certificate - Lot No.22119030
- Quality Certificate - Lot No.21419433
- Quality Certificate - Lot No.07119029
- Quality Certificate - Lot No.02119433
- Quality Certificate - Lot No.26618023
- Quality Certificate - Lot No.33017004
- Quality Certificate - Lot No.32217003
- Quality Certificate - Lot No.27717002
- Quality Certificate - Lot No.19317001
- Quality Certificate - Lot No.19615003
- Quality Certificate - Lot No.12715002
- Quality Certificate - Lot No.11115001
- Quality Certificate - Lot No.23914002
- Quality Certificate - Lot No.21014001
- Quality Certificate - Lot No.26313118
- Quality Certificate - Lot No.13113433
- Quality Certificate - Lot No.Generic