text.skipToContent text.skipToNavigation

Axygen® 1.7 mL MaxyClear Snaplock Microcentrifuge Tube, Polypropylene, Orange, Nonsterile, 500 Tubes/Pack, 10 Packs/Case

Product NumberMCT-175-O

E-mail

Axygen® 1.7 mL MaxyClear Microtubes are available in a variety of colors, sterile, and Maxymum Recovery®. All Axygen Snaplock Microtubes have frosted cap surfaces for labeling, frosted panels on the side for writing, and a piercing port in the center of the cap.

  • Made from co-polymer material that offers exceptional strength and chemical resistance
  • Co-polymer tubes are not certified for autoclaving or boiling
  • Will withstand up to 16,700 RCF
  • Snaplock cap assures efficient seal
  • Thin membrane in cap center allows easy access to sample by syringe needle
  • RNase-/DNase-free Nonpyrogenic
  • Both Co-polymer and homopolymer tubes offer exceptional strength and chemical resistance.

Corning EcoChoice™ 製品は、米国政府連邦取引委員会 (FTC) のガイドラインに従って、環境に配慮した方法で製造、包装、流通しています。

詳細はこちら。

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


$309.82 per case

Out of Stock

Details
Product Number   MCT-175-O
Qty./Pk   500 / Pk  
Qty./Cs   5000 / Cs  
Brand   Axygen®  
Capacity   1.7 mL  
Top Style   Snap cap  
Maximum RCF   16700 xg  
Graduations   Yes  
Graduation Interval   0.1 mL  
Color   Orange  
Sterile   No  
Graduation Range   0.1 - 1.5 mL  
Application   Diagnostics  
Specifications Documents