Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 2.0 mL MaxyClear Snaplock Microcentrifuge Tube, Polypropylene, Clear, Nonsterile, 500 Tubes/Pack, 10 Packs/Case
Product NumberMCT-200-C
Axygen® 2.0 mL MaxyClear Microtubes are available in a variety of colors, sterile, and Maxymum Recovery®. All Axygen Snaplock Microtubes have frosted cap surfaces for labeling, frosted panels on the side for writing, and a piercing port in the center of the cap.
- Will withstand up to 16,700 RCF
- Snaplock cap assures efficient seal
- Thin membrane in cap center allows easy access to sample by syringe needle
- RNase-/DNase-free and nonpyrogenic for total sample integrity
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
In Stock
Details
| Product Number | MCT-200-C |
| Qty./Pk | 500 / Pk |
| Qty./Cs | 5000 / Cs |
| Brand | Axygen® |
| Capacity | 2 mL |
| Tube Style | Microcentrifuge |
| Top Style | Snap cap |
| Maximum RCF | 16700 xg |
| Graduations | Yes |
| Graduation Interval | 0.25 mL |
| Color | Clear |
| Cap Style | Snap cap |
| Sterile | No |
| Graduation Range | 0.1 - 2 mL |
| Application | Diagnostics |
| Product Material | Polypropylene |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.23726394
- Quality Certificate - Lot No.23326027
- Quality Certificate - Lot No.23226394
- Quality Certificate - Lot No.23226027
- Quality Certificate - Lot No.23126031
- Quality Certificate - Lot No.23026031
- Quality Certificate - Lot No.22926113
- Quality Certificate - Lot No.22626394
- Quality Certificate - Lot No.22626034
- Quality Certificate - Lot No.22526027
- Quality Certificate - Lot No.21826394
- Quality Certificate - Lot No.21326394
- Quality Certificate - Lot No.20626394
- Quality Certificate - Lot No.19426394
- Quality Certificate - Lot No.18826394
- Quality Certificate - Lot No.18326394
- Quality Certificate - Lot No.18226394
- Quality Certificate - Lot No.17226394
- Quality Certificate - Lot No.16326394
- Quality Certificate - Lot No.15626394
- Quality Certificate - Lot No.15626042
- Quality Certificate - Lot No.15626041
- Quality Certificate - Lot No.15526023