Axygen® 2.0 mL MaxyClear Snaplock Microcentrifuge Tube, Polypropylene, Clear, Sterile, 250 Tubes/Pack, 10 Packs/Case
Product NumberMCT-200-C-S
Axygen® 2.0 mL MaxyClear Microtubes are available in a variety of colors, sterile, and Maxymum Recovery®. All Axygen Snaplock Microtubes have frosted cap surfaces for labeling, frosted panels on the side for writing, and a piercing port in the center of the cap.
- Will withstand up to 16,700 RCF
- Snaplock cap assures efficient seal
- Thin membrane in cap center allows easy access to sample by syringe needle
- RNase-/DNase-free Nonpyrogenic
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$268.48 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
| Product Number | MCT-200-C-S |
| Qty./Bag | 50 / Bag |
| Qty./Pk | 250 / Pk |
| Qty./Cs | 2500 / Cs |
| Brand | Axygen® |
| Capacity | 2 mL |
| Tube Style | Microcentrifuge |
| Top Style | Snap cap |
| Maximum RCF | 16700 xg |
| Graduations | Yes |
| Graduation Interval | 0.25 mL |
| Color | Clear |
| Cap Style | Snap cap |
| Sterile | Yes |
| Graduation Range | 0.1 - 2 mL |
| Application | Diagnostics |
| Product Material | Polypropylene |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.22426394
- Quality Certificate - Lot No.21126394
- Quality Certificate - Lot No.17926394
- Quality Certificate - Lot No.13326394
- Quality Certificate - Lot No.10626019
- Quality Certificate - Lot No.10526016
- Quality Certificate - Lot No.10526015
- Quality Certificate - Lot No.10426015
- Quality Certificate - Lot No.10426014
- Quality Certificate - Lot No.10326072
- Quality Certificate - Lot No.10226009
- Quality Certificate - Lot No.09726394
- Quality Certificate - Lot No.08626394
- Quality Certificate - Lot No.07226061
- Quality Certificate - Lot No.07226060
- Quality Certificate - Lot No.07126102
- Quality Certificate - Lot No.07126101
- Quality Certificate - Lot No.06026394
- Quality Certificate - Lot No.05326010
- Quality Certificate - Lot No.05226011
- Quality Certificate - Lot No.05126008
- Quality Certificate - Lot No.05026014
- Quality Certificate - Lot No.04926017
- Quality Certificate - Lot No.04826015
- Quality Certificate - Lot No.04726042
- Quality Certificate - Lot No.04626010
- Quality Certificate - Lot No.04526012
- Quality Certificate - Lot No.04426012
- Quality Certificate - Lot No.01626394
- Quality Certificate - Lot No.00926015