Axygen® 1.5 mL Self Standing Conical Screw Cap Microcentrifuge Tube and Cap, with O-ring, Polypropylene, Amber, Sterile
Product NumberSCT-150-SS-X-S
Axygen® 1.5 mL Self Standing, Screw Cap Tubes feature screw caps that provide a tight secure seal.
- Will withstand up to 20,000 RCF
- Screw cap contains O-rings to assure efficient sealing and avoid evaporation
- RNase-/DNase-free Nonpyrogenic
Added to Your Shopping Cart
Details
| Product Number | SCT-150-SS-X-S |
| Qty./Pk | 500 / Pk |
| Qty./Cs | 4000 / Cs |
| Brand | Axygen® |
| Capacity | 1.5 mL |
| Tube Style | Microcentrifuge |
| Top Style | Screw cap |
| Maximum RCF | 20000 xg |
| Graduations | No |
| Color | Amber |
| Cap Style | Screw cap |
| Sterile | Yes |
| Self Standing | Yes |
| Application | Diagnostics |
| Product Material | Polypropylene |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.16424953
- Quality Certificate - Lot No.12224953
- Quality Certificate - Lot No.09524951
- Quality Certificate - Lot No.04423952
- Quality Certificate - Lot No.34822952
- Quality Certificate - Lot No.35620952
- Quality Certificate - Lot No.34618951
- Quality Certificate - Lot No.29215951