Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 0.5 mL Conical Screw Cap Tubes Only, Polypropylene, Amber, Nonsterile, 500 Tubes/Pack, 8 Packs/Case
Product NumberST-050-X
Axygen® Conical Bottom Screw tubes only
Will withstand up to 20,000 RCF RNase-/DNase-free Nonpyrogenic
$536.31 per case
Added to Your Shopping Cart
Details
| Product Number | ST-050-X |
| パック入数 | 500 / パック |
| ケース入数 | 4000 / ケース |
| ブランド | Axygen® |
| 容量 | 0.5 mL |
| トップスタイル | キャップなし |
| 最大RCF | 20000 xg |
| 目盛り | No |
| カラー | アンバー |
| 滅菌 | なし |
| アプリケーション | 診断研究 |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.34325039
- Quality Certificate - Lot No.31622039
- Quality Certificate - Lot No.24719039
- Quality Certificate - Lot No.00417039
- Quality Certificate - Lot No.27613039
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.110307-039
- Quality Certificate - Lot No.110222-039