text.skipToContent text.skipToNavigation

Axygen® 2.0 mL Conical Screw Cap Tubes Only, Polypropylene, Clear, Nonsterile, 500 Tubes/Pack, 8 Packs/Case

Product NumberST-200

E-mail

Axygen® Conical Bottom Screw tubes only.

  • Will withstand up to 20,000 RCF
  • RNase-/DNase-free Nonpyrogenic
  • Compatible with freezing temperatures down to -80℃.


$459.85 per case

Details
Product Number   ST-200
Qty./Pk   500 / Pk  
Qty./Cs   4000 / Cs  
Brand   Axygen®  
Capacity   2 mL  
Top Style   Capless  
Maximum RCF   20000 xg  
Graduations   No  
Color   Clear  
Sterile   なし  
アプリケーション   診断研究  
Specifications Documents