Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Costar® 0.65 mL Snap Cap Microcentrifuge Tube, Polypropylene, Nonsterile, 1000/Case
Product Number3208
These Costar® 0.65 mL microcentrifuge tubes are made of natural (uncolored) polypropylene and are RNase-/DNase-free.
- Supplied nonsterile and are autoclavable
- External graduations and frosted writing spot for easy sample identification
- Positive seal design allows for repeated opening and closing
- Flat cap surface for convenient labeling
- Withstands a maximum RCF of 17,000xg
$125.44 per case
Added to Your Shopping Cart
Details
| Product Number | 3208 |
| Qty./Pk | 500 / Pk |
| Qty./Cs | 1000 / Cs |
| Brand | Corning® |
| Capacity | 0.65 mL |
| Tube Style | Microcentrifuge |
| Bottom Style | Conical |
| Top Style | Snap cap |
| Maximum RCF | 17000 xg |
| Graduations | Yes |
| Color | Natural |
| Cap Style | Snap cap |
| Cap Material | Polypropylene |
| Cap Color | Natural |
| Sterile | No |
| Self Standing | No |
| Feature | Disposable |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.24526000
- Quality Certificate - Lot No.20326000
- Quality Certificate - Lot No.17726000
- Quality Certificate - Lot No.11926000
- Quality Certificate - Lot No.09226000
- Quality Certificate - Lot No.02226000
- Quality Certificate - Lot No.32525000
- Quality Certificate - Lot No.26025000
- Quality Certificate - Lot No.21125000
- Quality Certificate - Lot No.18225000
- Quality Certificate - Lot No.14925000
- Quality Certificate - Lot No.12725000
- Quality Certificate - Lot No.11425000
- Quality Certificate - Lot No.10025000
- Quality Certificate - Lot No.09325000
- Quality Certificate - Lot No.06225000
- Quality Certificate - Lot No.04325000
- Quality Certificate - Lot No.03425000
- Quality Certificate - Lot No.01825000
- Quality Certificate - Lot No.24024000
- Quality Certificate - Lot No.23724000
- Quality Certificate - Lot No.21824000
- Quality Certificate - Lot No.19824000
- Quality Certificate - Lot No.17824000
- Quality Certificate - Lot No.14224000
- Quality Certificate - Lot No.12224000
- Quality Certificate - Lot No.10624000
- Quality Certificate - Lot No.07824000
- Quality Certificate - Lot No.03624000
- Quality Certificate - Lot No.00324000