text.skipToContent text.skipToNavigation

Costar® 1.7 mL Snap Cap Microcentrifuge Tube, Polypropylene, Nonsterile, 500/Case

Product Number3620

E-mail

These Costar® 1.7 mL microcentrifuge tubes are made of natural (uncolored) polypropylene and are RNase-/DNase-free.

  • 500/case
  • Supplied nonsterile and are autoclavable
  • External graduations and frosted writing spot for easy sample identification
  • Positive seal design allows for repeated opening and closing
  • Flat cap surface for convenient labeling
  • Withstands a maximum RCF of 17,000xg


$ 50.28 per case

In Stock

Details
Product Number   3620
Qty./Pk   500 / Pk  
Qty./Cs   500 / Cs  
Brand   Corning®  
Capacity   1.7 mL  
Tube Style   Microcentrifuge  
Bottom Style   Conical  
Top Style   Snap cap  
Maximum RCF   17000 xg  
Graduations   Yes  
Color   Natural  
Cap Style   Snap cap  
Cap Material   Polypropylene  
Cap Color   Natural  
Sterile   No  
Self Standing   No  
Feature   Disposable  
Specifications Documents