Corning® 500 mL Square PET Storage Bottles with 45 mm Caps
Product Number431532
New square polyethylene terephthalate (PET) storage bottles are easier to handle, require less space (13-20%) on the shelf and are ideal for mixing, sampling and storage. PET resin is lightweight, break-resistant and transparent as glass. Bottles use a linerless, one-piece orange GL45 threaded HDPE plug seal cap.
Features:
- Good for storage of media, buffers and other aqueous solutions
- Large 37mm opening provides easier access for liquid transfer
- Screened white enamel graduations are easier to read than molded graduations
- Sterilized to SAL 10⁻⁶
- Large white marking spot for easier identification and easy opening linear tear packaging
- Individually packaged bottles are sterilized by gamma radiation and are nonpyrogenic
$287.76 per case
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | 431532 |
| Qty./Pk | 12 / Pk |
| Qty./Cs | 24 / Cs |
| Brand | Corning® |
| Capacity | 500 mL |
| Top Style | Threaded |
| Cap Style | Plug seal |
| Cap Material | High density polyethylene |
| Bottle Shape | Square |
| Packaging | Individually wrapped |
| Cap Color | Orange |
| Thread Finish | 45 |
| Neck I.D. | 37 mm |
| Graduation Interval | 50 mL |
| Bottle Feature | Graduated |
| Feature | Disposable |
| Sterile | Yes |
| Graduation Range | 100 - 500 mL |
| Application | Environmental and Water Testing Food and Beverage Testing Pharmaceutical Quality Control and Life Sciences |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.09626005
- Quality Certificate - Lot No.08526004
- Quality Certificate - Lot No.06126003
- Quality Certificate - Lot No.03826002
- Quality Certificate - Lot No.00326001
- Quality Certificate - Lot No.34825022
- Quality Certificate - Lot No.32825021
- Quality Certificate - Lot No.31325020
- Quality Certificate - Lot No.25325019
- Quality Certificate - Lot No.23125018
- Quality Certificate - Lot No.23025017
- Quality Certificate - Lot No.19325016
- Quality Certificate - Lot No.18925015
- Quality Certificate - Lot No.15825014
- Quality Certificate - Lot No.13125013
- Quality Certificate - Lot No.13025012
- Quality Certificate - Lot No.11725011
- Quality Certificate - Lot No.09525010
- Quality Certificate - Lot No.09425009
- Quality Certificate - Lot No.07625008
- Quality Certificate - Lot No.07325007
- Quality Certificate - Lot No.05125006
- Quality Certificate - Lot No.05025005
- Quality Certificate - Lot No.04925004
- Quality Certificate - Lot No.01425003
- Quality Certificate - Lot No.01325002
- Quality Certificate - Lot No.00925001
- Quality Certificate - Lot No.34124020
- Quality Certificate - Lot No.32124019
- Quality Certificate - Lot No.32024018