text.skipToContent text.skipToNavigation

Corning® Storage Bottle, 30mL with 18mm HDPE Screw Cap, PET, Sterile, Bulk, 12/Tray, 120/Case

Product Number431729

E-mail

Polyethylene terephthalate (PET) bottles are ideal for storage and sampling of media, biologicals, and other aqueous solutions. The PET resin makes the bottle lightweight, break-resistant and as transparent as glass.

Features:

  • Packaged in two convenient, shrink-wrapped trays within an outer bag to assure cleanliness
  • Break-resistant bottles are an ergonomic and easy to handle alternative to glass
  • Bottles are sterilized to 10⁻⁶ SAL and nonpyrogenic.
  • Leakproof, tamper-evident 31.7mm HDPE screw cap
  • Molded graduations for accurate measurements
  • USP class VI compliant bottles are validated noncytoxic and nonhemolytic


$317.08 per case

Details
Product Number   431729
ケース入数   120 / ケース  
ブランド   Corning®  
パッケージフォーマット   12 Bottles/Tray  
容量   30 mL  
キャップスタイル   スクリューキャップ  
キャップ材質   高密度ポリエチレン  
キャップカラー   ナチュラル  
目盛りの間隔   10 mL  
高さ   61 mm (approx.)  
断面サイズ   38mm (approx)  
滅菌   Yes  
目盛りの範囲   10 - 30 mL  
アプリケーション   環境・水質検査 食品・飲料検査 医薬品品質管理・ライフサイエンス  
Specifications Documents